Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products & Systems
Proximity Switches
Fail-Safe Sensors
RFID Systems
Machine Vision Systems
Code Reading Systems
Vision Sensors
Intelligent Cameras
Vision Systems
Software
NERLITE Lighting Components
Applications
References
Partners
Fast Inspection of Colored Objects
SIMATIC MV220 Vision Sensors

The compact color area sensor SIMATIC MV220 is a complete machine vision system for the automatic inspection of colored objects. It is optimally suited for use in rough industrial environments thanks to its IP 65 degree of protection. Since the operation is so easy that no training is required, and the system is "trained" instead of programmed, even non-experts can start right away. The integration into the plant automation is carried out via digital inputs and outputs.
Highlights
Optimally suited for use in rough industrial environments – IP 65 degree of protection
The control of very quick processes is possible thanks to the short inspection time of the sensor (approx. 30 inspections per second)
Short changeover times through simple model switch
- 16 inspection models can be taught
- The switching of the inspection models takes place via digital inputs
Flexible adaptation to the application possible
- Variable setting of the image window and operating distance
- Variable setting of parameters
Fast commissioning
- No image processing knowledge required
- No programming required
Inspecting Height Contours and Profiles
SIMATIC MV230 Vision Sensors

The compact height profile sensor SIMATIC MV230 constitutes a complete machine vision system for automatically inspecting objects through their specific height profiles or contours. It is designed for manufacturing industries, packaging industries, and general machine building engineering. Since the operation is so easy that no training is required, and the system is “trained” instead of programmed, even non-experts can start right away. The integration into the plant automation is carried out via digital inputs and outputs.
Highlights
Ideally suited for use in rough industrial environments
- Degree of protection IP65
- Not affected by stray light
Tests objects which are up to 7 cm wide
Can detect height differences of up to 100 mm
Short changeover times through simple model switch
- 16 inspection models teachable
- Switching of the inspection models takes place via digital inputs
Fast commissioning
- No image processing knowledge required
- No programming required
Spotting Every Single Detail
SIMATIC VS 100 Vision Sensors

To monitor small parts for shape, type or location, our intelligent VS 100 vision sensors are the optimal choice. The complete packages consist of lighting, processing unit, sensor and cabling. Installation and setup is carried out in no time. Because they are so easy to operate, training is not required and the system is “taught” rather than programmed – even non-experts can manage right from the start. The compact design of the VS 100 vision sensors allows them to be used in a wide range of feed systems such as vibrating conveyors, conveyor belts or gripping units. Thanks to standardized interfaces, vision sensors can be flexibly integrated into the automation system. Furthermore, a stand-alone solution without an additional controller can be implemented for simple conveyor systems.
Highlights
Extremely easy operation
Special image processing expertise is not required
The system is commissioned by training it, not programming it
Stand-alone operation possible
Simple connection to PROFIBUS DP / PROFINET or serial interface
WinCC integration
Remote diagnostics (VS120)
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use