Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products & Systems
Proximity Switches
Fail-Safe Sensors
RFID Systems
Machine Vision Systems
Code Reading Systems
Stationary Code Reading Systems
Hand-held Reading Systems
Verification Systems
Vision Sensors
Intelligent Cameras
Vision Systems
Software
NERLITE Lighting Components
Applications
References
Partners
Verification Systems
By using verification systems, the readability of marks is guaranteed throughout the entire production process regardless of any possible contamination or when using different read devices. Also, readability of the marking can be verified after the production process, throughout the life span of the product.
HawkEye Direct Part Mark Verifier
SIMATIC HawkEye Direct Part Mark (DPM) Verifier guarantees the quality of data matrix codes on directly marked parts. This is a software option for the cameras of the SIMATIC HawkEye 1500 series. Siemens Direct Part Marking (DPM) technology is utilized here. Users of HawkEye 1500 cameras can perform a 100% inspection for DPMs with this device and the marking system can be set correctly before illegible markings are made on the parts.
Highlights
100% in-line mark quality monitoring
Broad applicability resulting from support of the following verification standards: Siemens DPM, AS9132, ISO 15415 and ISO 16022 (AIM)
Unique Siemens DPM quality measurements overcome limitations of other verification standards
Built-in A/B/C/D/F grading levels for ease of interpretation
User selectable mark quality measurements to identify different marking process problems
User configurable good/fair/poor quality alarm ranges for each measurement
Direct connection to PLC or stack lights through onboard digital I/O
Graphical interface for advanced setup and in-line monitoring of verification results and statistics
SIMATIC DMx Verifier+
SIMATIC DMx Verifier+ is a Data Matrix verification system that provides symbol quality data. DMx Verifier+ verifies printed, etched, peened, or ink-jet marked Data Matrix symbols on paper, metal, plastic, and many other materials.
Highlights
Provides analysis of overall symbol grade, symbol contrast, print growth, axial non-uniformity, and unused error correction
Graphical displays of measured parameters
Reports element resolution used for analysis, cell placement errors, cell size variations and overall matching
Interchangeable Siemens light sources and lenses available to meet all application requirements
Provides summary and detailed analysis reports, both on-screen and hard copy
Enables development of quality control and assurance programs
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use