Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products & Systems
Proximity Switches
Fail-Safe Sensors
RFID Systems
Machine Vision Systems
Code Reading Systems
Stationary Code Reading Systems
Hand-held Reading Systems
Verification Systems
Vision Sensors
Intelligent Cameras
Vision Systems
Software
NERLITE Lighting Components
Applications
References
Partners
Code Reading Systems
Flexible Reading and Verification of 1D/2D Codes
For state-of-the-art production systems, tracing products and parts with machine-readable identification is a central requirement. A unique coding system permits the planning of each and every step of production for every part manufactured and changes within the production process or in the materials used. Direct marking of products also allows the implementation of specified legal requirements for tracing production batches throughout the production system. Marking plays an important role not only in the production process, but also during the product’s life cycle, e.g. for liability issues. Other special applications, e.g. military inventories, are covered by other products (UID).
Highlights
Unique identification of products or product parts – Direct Part Marking is the key technology for tracing products
Part-specific documentation of the production process
Automation of the manufacturing process
Verification for product liability cases (e.g. recall actions)
Stationary code reading systems
The stationary code reading systems either consist of high- performance read devices or of a PC-based code reading system. The devices read various two-dimensional (2D) codes as well as one-dimensional (1D) barcodes. The PC-based system is a fast, powerful code reading system for various two-dimensional (2D) codes, one dimensional (1D) barcodes and OCR (optical character recognition). Many readers, including the PC-based code reading system, use data matrix print-quality monitoring (verification) for process control.
Hand-held reading systems
These hand-held reading systems are powerful, high- resolution read devices for either twodimensional (2D) data matrix codes and/or one-dimensional bar codes (1D). The devices can communicate with a host computer using RS232, USB, PS2 and Bluetooth, depending on the selected version.
Verification systems
By using verification systems, the readability of marks is guaranteed throughout the entire production process regardless of any possible contamination or when using different read devices. The readability of the mark can be verified throughout the life span of the product. Verification systems also make it possible to increase or optimize the marking speed because readability is constantly verified.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use