Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products & Systems
Applications
Proximity Switches
Sonar
Photoelectric
Inductive
Capacitive
Vision Sensors
RFID Systems
Code Reading Systems
References
Partners
Photoelectric Proximity Switches SIMATIC PXO

The various versions of the photoelectric proximity switches are predominantly used in the following applications:
in conveyor systems
in packaging machines
in mechanical engineering applications
in paper, textile and plastics processing
in printing machines
for access control
These photoelectric sensors detect all objects regardless of their composition, whether metal, wood or plastic. Special versions of the K 20 form in miniature enclosure and the C 40 are available for detecting transparent objects.
Special devices such as the color sensor or color mark sensor can be used to detect differences in color or contrast. The analog laser supports extremely precise distance measurements and position monitoring. The devices can be mounted in any position. They should be installed in such a manner as to prevent dirt deposits as far as possible.

Measurement of diameter

Height measurement

Object detection

Contrast detection

Color detection
 
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use