Open and modular and compact
SICOMP SMP16 and CPCI are modular board systems in single European card format with open system architecture.
These systems offer the optimum basis for all users who
- wish to solve real-time applications with standard boards
- require high computer performance and
- desire simple expandability.
As our industrial microcomputers were designed for use in the harshest
of industrial environments, there is nothing to prevent you using
them in the proximity of the machinery and processes.
They are integrated into the compact PCI bus system by means of
special components whose interaction is ideally supported by suitable
software.
Compact computers, which can be installed as ready-to-use modules
in plants and machinery, round off the range of industrial microcomputer.
The product is complemented by:
- electrical and mechanical accessories
- special boards
- services.
Industrial software includes:
- Real-time operating system RMOS3 for real time applications;
- Board support packages (BSP) to the support and integration of SICOMP IMC boards and
SIMATIC PC in the automation solution.
- Software tools for configuring boards;
- IMCEA driver for Windows® NT/2000/XP for access to memory and I/O resources under Windows.
Wherever PC applications are needed in addition to classic PLC applications,
PC-based automation is the first choice.
So that you neither have to ignore the special performance features of
your machines nor miss the chance of more cost-effective production, we
offer you tailor-made systems - precisely tailored to your specific needs with our Customization center.
|