Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Low-Voltage Inverters

Simply Indispensable

The Wide-ranging Functionality of MICROMASTER

A vast number of today’s motor applications require the use of a Variable Speed Drive to ensure optimum performance. Making the correct speed adjustments can ensure dramatic savings in energy costs and improvements in application performance. From the technology available, which unit should you select to ensure these goals are met and your investment pays off?
As a supplier of complete drive systems and technology, Siemens can offer you a wide range of frequency inverters: the MICROMASTER family. All the inverter units can be used in a variety of applications and are extremely flexible in use. With power ratings ranging from 0.12 to 250 kW (0.16 to 300 HP), they can readily be adapted to new requirements without any great effort.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use