Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Publications
Press Center
Events & Trade Shows
Control unit for basic applications in the Sinamics frequency inverter system
The Basic Control Unit 240E from Siemens Automation and Drives (A&D) extends the modular system of the Sinamics G120 series of frequency inverters.

High-speed drive with high-efficiency damping oscillation elements
Siemens Automation and Drives (A&D) has added a high-speed version to its N-compact range of low voltage motors. Thanks to forced ventilation and special rotor design, the motor is suitable for the speed range up to 5000 rpm. The intelligent use of oscillation elements with excellent damping properties mechanically isolates the machine from the actual baseplate. This means that, despite the high motor speed, no additional structural provisions are necessary.

Distributed frequency inverter for conveyor system applications
The Sinamics G120 series of inverters from Siemens Automation and Drives (A&D) is being expanded with a distributed version with degree of protection IP65. The Sinamics G120D is characterized by its very flat type of construction, a uniform footprint and high degree of uniformity for power outputs from 0,75 to 7.5 kW. The distributed frequency inverter also features integrated safety functions which are outstanding in this power class. The inverter is primarily suitable for conveyor system applications such as those encountered in the automotive in-dustry.

Regenerative Power Modules added to the Sinamics G120 range of frequency inverters
Siemens Automation and Drives (A&D) has now added the PM250 and PM260 regenerative Power Modules to its Sinamics G120 range of frequency inverters.The current obtained from the regenerative operation of drives is returned to the power network. With a nominal voltage of 400 V, the PM250 in frame sizes C to F handles power outputs from 5.5 kW to 75 kW. The PM260 for 690 V is available in frame size D for 15 kW with a Class A input filter as an option.

Siemens active in the glass industry for 150 years
Siemens Automation and Drives (A&D) will present its Industry Suite Glass at this year's glasstec trade fair in Düsseldorf, Germany from October 24 to 28. With Totally Integrated Automation (TIA) and Totally Integrated Power (TIP), this offering for the glass industry contains an integrated range of products and systems for automation and power supply, supplemented by a comprehensive range of services. This year coincides with 150 years of Siemens tradition and innovation in the glass industry: In 1856, Friedrich Siemens, a brother of Werner von Siemens, invented the regenerative furnace. With its present range of solutions covering the entire plant life cycle, Siemens helps its customers in the glass industry to save energy, exploit resources efficiently, and respond flexibly to market requirements.

New version of the G120 frequency inverter for 690 V supplies
With the Sinamics G120 690 V, Siemens Automation and Drives (A&D) will present for the first time a modular inverter with integral sinusoidal filter based on silicon-carbide technology. This version not only adds a device for 690 V supplies to the Sinamics range, but the same device covers outputs between 7.5 and 55 kW. The inverter has line-commutated regenerative feedback and is available with four different Safety Integrated functionalities as well as offering NAMUR-compliant communication via Profibus. The Sinamics G120 690 V thus offers comprehensive solution options for use in the chemicals industry.

Controlling all types of fault current
Siemens Automation and Drives (A&D) protects personnel and plant against possible DC fault currents with the new Siquence Type B universal-current-sensitive residual-current operated circuit-breaker.

Modular frequency inverter supplements Sinamics drives family
With the Sinamics G120, Siemens Automation and Drives (A&D) supplements the Sinamics drives family in the output range between 0.37 and 90 kW. The new frequency inverter is designed for voltages between 380 and 480 V and offers vector control, voltage frequency control and flux current control (FCC). Sinamics G120 is characterized by its modular design and can thus be adapted to the specific requirements of an application.

Frequency converter for the wet production area in the food and beverages industry
Siemens Automation and Drives (A&D) is adding a converter for the food and beverages industry to its device "Siplus extreme" line of devices with high protection against external influences. The Siplus Converter F&B (food & beverages) in degree of protection IP65 has been specially designed for use in the wet area of the food and beverages industry and supports three-phase a.c. motor ratings of 0.25 to 1.5 kilowatts.

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Full text search
in the NewsCenter