Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Info Material
Tools & Downloads
Dimension Drawings

Dimension Drawings

When selecting inverters, you can obtain an overview about the most important dimensions using the dimension tables provided in Catalogs (D11.1). Further, we offer you dxf/step files for SINAMICS G120. These files can be imported and edited in a CAD-System.
Dimension drawings for SINAMICS G120
SINAMICS G120D
Frame size Model PDF
A 0,75 kW - 1,5 kW
B 3,0 kW
C 4,0 kW - 7,5 kW
SINAMICS G120 Power Modules PM240
Frame size Model 3D STEP DXF
A 0.37 kW - 1.5 kW
B 2.2 kW - 4.0 kW
2.2 kW - 4.0 kW with filter
C 7.5 kW - 15.0 kW
7.5 kW - 15.0 kW with filter
D 18.5 kW - 30.0 kW
18.5 kW - 30.0 kW with filter
E 37.0 kW - 45.0 kW
37.0 kW - 45.0 kW with filter
F 55.0 kW - 90.0 kW
55.0 kW - 90.0 kW with filter
SINAMICS G120 Power Modules PM250
Frame size Model 3D STEP DXF
C 7.5 kW - 15.0 kW with filter
D 18.5 kW - 30.0 kW with filter
E 37.0 kW - 45.0 kW with filter
F 55.0 kW - 90.0 kW with filter
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use