Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SINAMICS G120
SINAMICS G110D
SINAMICS G120D
Intelligent Operator Panel
Efficient Infeed Technology
Safety Integrated

Safety Functions Integral to the SINAMICS G120 and SINAMICS G120D Drive Systems

The drives are characterized by a large number of integrated safety functions. They satisfy the requirements of
Category 3 according to EN 954 1
Safety Integrity Level (SIL) 2 according to EN 61508
The Safety Integrated functions have been certified by independent institutes.
Safety Integrated in drive technology
Innovative, new expanded safety-relevant functions
from V3.2 for SINAMICS G120 and G120D

Safe Torque Off (STO)

Description of functions
Safe Torque Off (STO)This function is a mechanism that prevents the drive from restarting unexpectedly, in accordance with EN 60204-1, Section 5.4. Safe Torque Off disables the drive pulses and disconnects the power supply to the motor (corresponds to Stop Category 0 of EN 60204-1). The drive is reliably torque-free. This state is monitored internally in the drive.
Application, customer benefits
STO has the immediate effect that the drive cannot supply any torque-generating energy. STO can be used wherever the drive will reach a standstill autonomously due to the load torque or friction in a sufficiently short time or when coasting down of the drive will not have any relevance for safety.

Safe Stop 1 (SS1)

Description of functions
Safe Stop 1 (SS1)The Safe Stop 1 function can safely stop the drive in accordance with EN 60204-1, Stop Category 1. When the SS1 function is selected, the drive brakes autonomously along an adjustable, monitored ramp and automatically activates the Safe Torque Off and Safe Brake Control functions (if used) when 2 Hz is reached. If the drive does not brake along the parameterized ramp when the stop function is activated, Safe Torque Off and Safe Brake Control (if used) are activated instantaneously.
Application, customer benefits
This integrated fast-brake function eliminates the need for complex external monitoring equipment. Furthermore, it is often possible to eliminate mechanical brakes which wear, or to lessen the load on them, so that maintenance costs and the stresses on the machine can be reduced. Safe Stop 1 is employed for applications which require monitored braking, e.g. on centrifuges, conveyor vehicles, etc.

Safely Limited Speed (SLS)

Description of functions
Safely Limited Speed (SLS)The Safely Limited Speed function monitors the drive and, depending on the mode selected, either limits the motor speed to a safe value or monitors the system directly for a parameterized maximum speed. If the drive does not follow the parameterized ramp or exceeds the maximum speed when the function is activated, it is either braked along the Safe Stop 1 ramp or Safe Torque Off and Safe Brake Control (if used) are activated (depending on which mode is selected).
Application, customer benefits
When many machines are being set up, the operating personnel must work on the moving machine. This either occurs in stages because the operator must exit the danger area repeatedly when the machine is started up, or the operator works on the moving machine and is therefore exposed to increased risk. The SLS function can save a considerable amount of time here and still increase the safety of operating personnel.

Safe Brake Control (SBC) – only SINAMICS G120

Description of functions
Safe Brake Control (SBC)Safe Brake Control SBC is used to control holding brakes which are operative at zero current, e.g. motor brakes. The brake control circuit is a fail-safe, two-channel design. The Safe Brake Control is activated when the Safe Torque Off function is selected and when safety monitors with safe pulse disable are tripped.
 
This function is available only for the SINAMICS G120 system. It requires an additional Safe Brake Relay.
Safe Brake Control does not detect mechanical faults in the brake itself, such as worn brake linings.
he Safe Brake Relay is only capable of controlling 24 V motor brakes.
Application, customer benefits
SBC can also be activated in combination with STO and SS1. SBC provides the option of safely controlling a motor brake on the motor when the torque-generating energy has been disconnected. As the Safe Brake Control module does not contain any mechanical components, there are no restrictions on switching frequency.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use