Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
SINAMICS G120
SINAMICS G120P
SINAMICS G110D
SINAMICS G120D
Intelligent Operator Panel
Efficient Infeed Technology
Safety Integrated

Intelligent Operator Panel IOP

With the Intelligent Operator Panel IOP, an extremely user-friendly and high-performance operator panel is available for the standard SINAMICS G120 and SINAMICS G120D drives and the SIMATIC ET 200 frequency converter.
The IOP Handheld supports both entry level personnel and drive experts to the same extent. These standard drives can be simply commissioned thanks to its large plain text display, the menu prompting and the Application Wizards. By displaying the parameters in plain text, the explanatory help texts and the parameter filtering, a drive can be essentially commissioned without having to use a printed parameter list.
Application Wizards navigate users interactively through the commissioning of important applications. These applications include conveyor systems, pumps, fans and compressors. There is also a Quick Commissioning Wizard for general commissioning.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use