|
|
SINAMICS G120 Chassis Units
Offer a Comprehensive Range of Control Units for All Drives Applications
Control Units CU230P-2
The CU230P-2 Control Units are especially suitable for drives with technology
functions that have to be integrated in pump, fan and compressor applications.
The I/O interface, the fieldbus interfaces and the additional software functions
optimally support these applications.
| |
CU230P-2 |
| Digital inputs |
6 |
| Faíl-safe digital inputs |
– |
| Digital outputs |
3 |
| Analog inputs |
4 |
| Analog outputs |
2 |
| Control |
Brake
Relay |
| MMC Slot |
1 |
| Integrated pulse encoder evaluation |
– |
| Motor temperature
sensors |
PTC/KTY |
| Communication |
RS485/USS;
Modbus RTU
PROFIBUS DP
CANopen |
| Safety Integrated |
– |
Control Units CU240(x)
The Control Unit controls a motor
using a range of different closed-loop control techniques. In addition to the
closed-loop control, additional functions are available that can be adapted to
the particular application by appropriately parameterizing them.
For SINAMICS
G120, several Control Units with different functionality will be available. Siemens
Industry extends the modular frequency inverter SINAMICS G120 by the basic control
Unit (CU240E) for standard applications and by the PROFINET Control Unit (CU240S
PN-F) for PROFINET with Safety Integrated. The differences can be classified
as follows:
| |
CU240E |
CU240S |
CU240S DP |
CU240S DP-F |
CU240S PN |
CU240S PN-F |
| Digital inputs |
6 |
9 |
9 |
9 |
9 |
6 |
| Faíl-safe digital inputs |
– |
– |
– |
– |
– |
2 |
| Digital outputs |
3 |
3 |
3 |
3 |
3 |
3 |
| Analog inputs |
2 |
2 |
2 |
2 |
2 |
2 |
| Analog outputs |
2 |
2 |
2 |
2 |
2 |
2 |
| Control |
Brake
Relay |
Brake
Relay |
Brake
Relay |
Safe Brake
Relay |
Brake
Relay |
Safe Brake Relay |
| MMC slot |
– |
1 |
1 |
1 |
1 |
1 |
| Integrated pulse encoder evaluation |
– |
1 |
1 |
1 |
1 |
1 |
| Motor temperature
sensors |
PTC/KTY |
PTC/KTY |
PTC/KTY |
PTC/KTY |
PTC/KTY |
PTC/KTY |
| Communication, port 1 point-to-point |
USS RS232 |
USS RS232 |
USS RS232 |
USS RS232 |
USS RS232 |
USS RS232 |
| Communication, port 2 fieldbus |
USS RS485 |
USS RS485 |
Profibus |
Profibus Profisafe |
Profinet |
Profinet |
| Safety Integrated |
– |
– |
– |
Fail-safe
digital
inputs
Profisafe |
– |
Fail-safe
digital
inputs
Profisafe |
|
|
All about SINAMICS G120 chassis units
|
|