Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Info Material
Technical Documentation
Dimension Drawings
Certificates
Tools & Downloads

Dimension Drawings

When selecting inverters, you can obtain an overview about the most important dimensions using the dimension tables provided in Catalogs (DA51.2 / DA51.3 / D11.1): Further, we offer you dxf/step files for SINAMICS G110. These files can be imported and edited in a CAD-System.
Design 3D STEP DXF
SINAMICS G110 FS A 0.12 kW to 0.37 kW
SINAMICS G110 FS A 0.12 kW to 0.37 kW with BOP
SINAMICS G110 FS A 0.55 kW to 0.75 kW
SINAMICS G110 FS A 0.55 kW to 0.75 kW with BOP
SINAMICS G110 FS A 0.12 kW to 0.37 kW with flat plate
SINAMICS G110 FS A 0.12 kW to 0.37 kW with flat plate und BOP
SINAMICS G110 FS B 1.1 kW to 1.5 kW
SINAMICS G110 FS B 1.1 kW to 1.5 kW with BOP
SINAMICS G110 FS C 2.2 kW to 3.0 kW
SINAMICS G110 FS C 2.2 kW to 3.0 kW with BOP
SINAMICS G110 Basic Operator Panel BOP
SINAMICS G110 Adapter for mounting on DIN rail, Size 1 (FS A)
SINAMICS G110 Adapter for mounting on DIN rail, Size 2 (FS B)
SINAMICS G110 Connection kit for PC to inverter
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
3D Viewer
SpinFire Reader