Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
IEC Motors
Explosion-protected Motors
NEMA Motors
Sector-specific Motors
Customized Motors
Decentralised Drive Technology

NEMA Motors

Efficiency Knows No Limits

NEMA motors (National Electrical Manufacturers Association) for the North American market distinguish themselves as a result of their new design – and especially as a result of their efficiency. The motors with copper die-cast rotor offer efficiencies that lie above the NEMA Premium Standard and currently have the highest available in the market. Initially, the new generation of NEMA motors will be available in framesizes 140 to 250 with power ratings of between 1 and 20 HP (Horse Power).
Energy-saving motors with efficiency classes EPAct and NEMA Premium comply with the US EPAct legislation for minimum efficiencies. Our NEMA Premium efficiency class exceeds the even higher efficiencies specified in the NEMA standards. The motors are mechanically and electrically compliant with NEMA MG1. In addition to the minimum efficiencies specified in the US, these motors also fulfill the minimum efficiency requirements for Canada (CSA) and Mexico (NOM).

NEMA Motors – a Brief Summary of Their Strengths

Copper die-cast rotors optimize the efficiency
Copper die-cast rotors reduce the power loss and slightly reduce the motor length. This version reduces the motor lifecycle costs as a result of the lower energy consumption.
Can be easily modified for high versatility
The mounting feet can be changed-over (aluminum frame) and they have 8- hole mounting feet (gray cast iron frame). These features make it easier to modify the motors – ensuring a high degree of versatility. They also reduce the inventory costs – both for the OEM as well as also for service and maintenance.
A design that fulfills each and every requirement
We have motors with light aluminum frames or with rugged gray cast iron frames – the optimum motor for each and every application. Both of these versions are available with EPAct efficiency or NEMA Premium efficiency. They are a precise fit for each operating period.

NEMA Motors – Technical Data

Voltage and power range 208 - 230/460V, 575V, 60Hz, 1- 20 HP (0.75-15kW)
Frame sizes and designs NEMA framesizes 140 to 250
Pole number and frequencies 2, 4 and 6-pole, 60-Hz
Ambient conditions Surface cooled (t.e.f.c.) with degrees of protection IP 54/ IP 55

NEMA Motors – Typical Uses

NEMA motors are suitable in all types of industries, in sectors such as the automobile, textile, printing, chemical branches as well as in cross-industry applications – for example in conveyor technology. The HVAC sector (Heating, Ventilating & Air Conditioning), which requires extremely light motors are typical applications for our so-called General Purpose motors – either with gray cast iron or aluminum frames.
Severe duty motors in a full gray cast iron design are suitable for use in tough ambient conditions – for instance in the pulp and paper industry. The Severe Duty SD100 IEEE 841 motor version even exceeds the stringent IEEE 841 Standards applicable in the crude oil and chemical industries.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use