Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
IEC Motors
Explosion-protected Motors
NEMA Motors
Sector-specific Motors
Customized Motors
Decentralised Drive Technology

Explosion-protected Motors

Maximum Safety and Extreme Ruggedness

With the explosion-protected motors from Siemens you are going further than the basic safety requirements: our rugged EEx motors operate completely reliably even under the most extreme conditions – and this has been proven worldwide a hundred thousand times over. And what is more, there are no gaps in our EEx motor range, they meet all requirements with maximum safety and high efficiency during operation.
We offer drive solutions with double protection for exceptional requirements. The result: A portfolio of motors that is globally unrivalled in terms of scope and standard.

Explosion-protected Motors – a Brief Summary of Their Strengths

Type spectrum IEC
Our explosion-protected motors fulfill the ATEX 95 directive:
Integrated gray cast iron series for standard and explosion-protected motors
Motors with “increased safety” – “e” (Ex e II) type of protection, Motors with flameproof enclosure – “d” (Ex de IIC), Motors in non-sparking design – “n” (Ex nA) and Motors with dust explosion protection for Zone 21/22
Type spectrum NEMA
Explosion-proof motors fulfill the strict requirements according to
Class I, Group D
Class II, Groups F&G
Division 1, hazardous areas

Explosion-protected Motors − Technical Data

Motors Increased safety – "e" Increased safety – "d" Increased safety – "n" Dust explosion protection NEMA EX
Voltage and power ranges 0.12 - 165 kW 0.25 - 950 kW 0.09 - 1000 kW 0.06 - 1000 kW 1-300HP
All commonly used voltages 230, 460 & 575 V
with 60 Hz
Frame sizes and designs 63M - 315L 71M - 450 63M - 450 56M - 450 140 - 440
All common construction types
Rated speed and rated torque 750 - 3600 min-1
0.3 - 10300 Nm
750 - 3600 min-1
0.3 - 10300 Nm
750 - 3600 min-1
0.3 - 10300 Nm
750 - 3600 min-1
0.3 - 10300 Nm
900-3600 min-1
1.5-1772 lb-ft
Application area Ex-Zone 1 II
2G Ex e II
T1-T3
Ex-Zone 1 II
2G Ex de IIC
T1-T6
Ex-Zone 2 II
3G Ex nA II
T3
Ex-Zone 21/22
Zone 21: II 2D Ex
tD A21 IP65
T120°C
Zone 22: II 3D Ex
tD A22 IP55
T120°C
Class I, Group D,
Class II, Groups F&G Division 1 hazardous areas

Explosion-protected Motors – Typical Uses

In hazardous environments, such as in chemical plants, the oil industry, in gas works, in wood and plastic processing industry or in agriculture.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use