Marine Motors
Specially designed for use on ships below deck and for the offshore industry,
our marine motors meet the requirements of the leading classification authorities
and have type-test certificates up to 200 kW output.
Especially for on-deck use
on ships, we offer our special range of motors for on-deck applications; these
continue to run perfectly even after being completely immersed by a wave.
Marine Motors – a Brief Summary
of Their Strengths
Production and type examination (type-approval) in accordance
with the specifications of the internationally leading classification societies
BV (Bureau Veritas, France), DNV (Det Norske Veritas, Norway), GL (Germanischer
Lloyd, Germany) as well as LR (Lloyd’s Register, Great Britain). No individual
acceptance required up to limit power ratings of BV < 100 kW; DNV < 300
kW; GL < 50 kW; LR < 100 kW
Motors are available in accordance with the requirements
of the classification societies ABS (American Bureau of Shipping, USA), RINA
(Registro Italiano Navale, Italy), CCS (Chinese Classification Society, China);
type examination certificate only for individual acceptances
Special designs available upon request
Marine Motors – Technical Data
| Voltage and power ranges |
0.37 kW - 1250 kW
All commonly
used voltages |
| Frame sizes and designs |
56M - 450 All common construction types |
| Rated speed and rated torque |
750 - 3600 min-1
0.3 - 10300 Nm |
| Approvals for marine drives |
ABS, BV, DNV, GL, LR, RINA (Below deck operation)
Certificates |
Marine Motors – Typical Uses
Our type-approved marine motors are especially designed for below-deck applications
on ships and for the offshore industry, e.g. on oil platforms.
Drives for ships:
Fans (e.g. for air-conditioning and cooling systems)
Feed pumps (for fire and cooling water, fuels, oils)
Winches (anchor and mooring winches, lifting gear)
Compressors
Bow thruster drives
|