Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
IEC Motors
Explosion-protected Motors
NEMA Motors
Sector-specific Motors
Smoke Extraction Motors
Crane Motors
Roller Conveyor Motors
Marine Motors
Customized Motors
Decentralised Drive Technology

Crane Motors

Maximum Power Even in Turbulent Applications

Crane motors are often exposed to extreme weather conditions – as well as being subject to high operational requirements. They have to withstand high humidity, salty air and high wind speeds while ensuring a high overload capacity and a wide speed control range.

Crane Motors – a Brief Summary of Their Strengths

Increased efficiency
For ambient temperatures up to 50 °C, optionally also higher – Protected against humidity up to 100% and salty atmosphere
More power
Torque reserves for high surge loads and an overload capacity up to 230% – used as accelerating drives, our crane motors master any situation.
More flexibility
Using a generously dimensioned terminal box, corrosion protection inside the motor and optionally available rugged mounting feet and flange manufactured from a torsionally stiff spheroidal graphite iron – our crane motors can cope with any task.

Crane Motors – Technical Data

Voltage and power ranges 1.1 kW - 481 kW
All commonly used voltages
Frame sizes and designs 132S - 315L All common construction types
Rated speed and rated torque 727 - 1726 min-1
10.6 - 3142 Nm

Crane Motors – Typical Uses

The rugged gray cast iron motors are particularly suitable for rough lifting gear operation under adverse operating conditions – for indoor and outdoor application, e.g. in harbour facilities for rubber-tyred gantry, rail-mounted gantry, automatic stacking cranes.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use