| |
| Catalog D87.1 2008 MOTOX Geared Motors |
| Language |
Size |
Order No. |
Edition |
EN |
13,8 MB |
E86060-K5287-A111-A2-7600 |
2008 |
DE |
12.5 MB |
E86060-K5287-A111-A2 |
2008 |
FR |
12,5 MB |
E86060-K5287-A111-A2-7700 |
2008 |
| |
| MOTOX Configurator |
| Language |
Size |
Order No. |
Edition |
EN |
– |
E86060-D5203-A100-A3-X100 |
7.2 |
| |
| Catalog M15 |
| Language |
Size |
Order No. |
Edition |
EN |
8.9 MB |
– |
06/2005 |
DE |
9.3 MB |
E86060-K1715-A101-A5 |
01/005 |
| |
| M15 Catalog News |
| Language |
Size |
Order No. |
Edition |
DE |
4.0 MB |
– |
02/2006 |
| |
| Catalogs FLENDER MOTOX |
| Language |
Size |
Designation |
Edition |
DE/EN |
14.8 MB |
Catalog GKFSN06
MOTOX-N
Gear Motors up to 20.000 Nm |
04/2006 |
EN |
19.7 MB |
Catalog USCAN05
MOTOX-N
Gear Motors up to 180.000 lb-in |
12/2005 |
DE/EN |
5.6 MB |
Catalog EHBN01
MOTOX-N
Monorail Conveyor Drive (light and heavy-duty sector) |
07/2004 |
DE/EN |
6.1 MB |
Catalog K88
CAVEX
Worm Gear Units |
04/2005 |
DE/EN |
3.1 MB |
Catalog CG01
CAVEX
Elevator Drives |
10/2005 |