MOTOX Helical Worm Geared Motors
The Cost-effective Angular Geared Motor
Helical
worm geared motors are the favorably-priced solution for drives with angular
geared motors. The efficiency is significantly better than that of pure worm
geared motors due to the implementation as helical-worm geared motors. Due to
the worm gear stage, high ratios can be implemented within small envelope dimensions.
Further, helical worm geared motors represent an extremely quiet drive solution.
Helical worm geared motors represent the most cost-effective solution for angular
geared motors in the lower torque range.
MOTOX helical worm geared motors are available in
the power range up to 11 kW and rated gear unit torques up to 1,590 Nm.
The geared motors are available in the following
versions:
Foot or flange-mounting versions
Version with torque bracket
Solid or hollow shaft
Hollow shaft with key connection, shrunk-on disk, splines
An Overview of the Technology
| Gear unit designation |
No. of stages |
Ratio range |
Max. rated gear unit torque |
| C28 |
2 stage |
25.28 - 372 |
118 Nm |
| C38 |
2 stage |
9.67 - 320.67 |
243 Nm |
| C48 |
2 stage |
9.67 - 320.67 |
387 Nm |
| C68 |
2 stage |
11.67 - 364 |
687 Nm |
| C88 |
2 stage |
11.15 - 440.70 |
1,590 Nm |
Further, double geared motors with 4 and 5 stages
are available with gear ratios of i = 324…33,491.
Typical Applications
Helical worm geared motors are, for example, used in wastewater systems and in
theaters. |