Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
MOTOX Geared Motors
Helical Geared Motors
Parallel Shaft Geared Motors
Helical Bevel Geared Motors
Helical Worm Geared Motors
Worm Geared Motors
MOTOX Sector Solutions
ATEX Gear Units and Geared Motors

MOTOX Helical Geared Motors

The Conventional Solution for Your Drive Application

Helical geared motors are the conventional solution for your drive application. Helical gear units are coaxial units where the gear unit output shaft is in-line with the motor shaft. A solid shaft is always used as output shaft. Additional components – e.g. gear wheels or chain wheels – to transfer the force to the driven load are therefore required. Solutions utilizing helical geared motors are capable of an extreme variable speed range. In many cases, helical geared motors represent the most cost-effective solution for your drive task.
MOTOX helical geared motors are available for the power range up to 200 kW and rated gear unit torques up to 20,000 Nm. These geared motors are available in the following versions:
Foot and flange-mounting versions
Solid shaft

An Overview of the Technology

Gear unit designation No. of stages Ratio range Max. rated gear unit torque
E38 1 stage 1.59 - 9.33 82 Nm
E48 1 stage 1.52 - 11.30 170 Nm
E68 1 stage 1.41 - 12.40 250 Nm
E88 1 stage 1.71 - 10.33 450 Nm
E108 1 stage 1.81 - 5.46 745 Nm
E128 1 stage 1.36 - 10.14 1,000 Nm
E148 1 stage 1.64 - 13.67 1,550 Nm
Z18, D18 2 stage, 3 stage 3.58 - 200.36 90 Nm
Z28, D28 2 stage, 3 stage 3.33 - 241.05 140 Nm
Z38, D38 2 stage, 3 stage 4.77 - 191.75 220 Nm
Z48, D48 2 stage, 3 stage 4.28 - 208,77 450 Nm
Z68, D68 2 stage, 3 stage 3.49 - 281.01 800 Nm
Z88, D88 2 stage, 3 stage 3.11 - 300.41 1,680 Nm
Z108, D108 2 stage, 3 stage 3.42 - 359.30 3,100 Nm
Z128, D128 2 stage, 3 stage 3.07 - 268,16 5,100 Nm
Z148, D148 2 stage, 3 stage 4.44 - 336.11 8,000 Nm
Z168, D168 2 stage, 3 stage 4.46 - 341.61 14,000 Nm
Z188, D188 2 stage, 3 stage 8,30 - 243.82 20,000 Nm
Further, double geared motors with 4, 5 and 6 stages are available with gear ratios of i = 207…71,317.

Typical Applications

Helical geared motors are, for instance, used in roller conveyors, agitators, roller table drives, woodworking machines, ...
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use