Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
MOTOX Geared Motors
Helical Geared Motors
Parallel Shaft Geared Motors
Helical Bevel Geared Motors
Helical Worm Geared Motors
Worm Geared Motors
MOTOX Sector Solutions
ATEX Gear Units and Geared Motors

MOTOX Worm Geared Motors

The Compact Angular Geared Motor for Simple Applications

MOTOX worm geared motors are single-stage angular geared motors with CAVEX gearing. They represent the space-saving solution for simple applications in the low torque range as a result of their compact design with low height. They can be individually adapted to many drive situations due to the wide range of output shafts and mounting possibilities.
MOTOX worm geared motors are available in the power range up to 1.5 kW and rated gear unit torques up to 166 Nm.
The geared motors are available in the following versions:
Foot or flange-mounting versions
Version with torque bracket
Solid or hollow shaft

An Overview of the Technology

Gear unit designation No. of stages Ratio range Max. rated gear unit torque
SC36 1 stage 7 - 60 43 Nm
SC50 1 stage 7 - 100 80 Nm
SC63 1 stage 7 - 100 166 Nm

Typical Applications

Worm geared motors are, for instance, used in the food & beverage industry.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use