Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
MOTOX Geared Motors
MOTOX Sector Solutions
Agitator Geared Motors
Mixer Geared Motors
Cooling Tower Geared Motors
Geared Motors for Suspended Electric Monorails
Extruder Geared Motors
ATEX Gear Units and Geared Motors

MOTOX Agitator Geared Motors

Helical Geared Motors for High Radial and Axial Forces

MOTOX agitator geared motors have an over-dimensioned end bearing that absorbs the high radial and axial loads.
The end bearing can be optionally lubricated using a lubricating system. Further, the output shaft flange is available in a Dry Well version. In this case, a safety oil chamber is provided at the lowest position of the gear unit to prevent oil entering into the mechanical agitator itself. The oil level can be monitored optically using a sight glass or electrically using an appropriate sensor.
MOTOX agitator geared motors are implemented as helical geared motors. They are available in the power range up to 200 kW and rated gear unit torques up to 14,000 Nm.

An Overview of the Technology

Gear unit designation No. of stages Ratio range Max. rated gear unit torque
ZR68, DR68 2 stage, 3 stage 3.49 - 281.01 800 Nm
ZR88, DR88 2 stage, 3 stage 3.11 - 300.41 1,680 Nm
ZR108, DR108 2 stage, 3 stage 3.42 - 359.30 3,100 Nm
ZR128, DR128 2 stage, 3 stage 3.07 - 268,16 5,100 Nm
ZR148, DR148 2 stage, 3 stage 4.44 - 336.11 8,000 Nm
ZR168, DR168 2 stage, 3 stage 4.46 - 341.61 14,000 Nm

Typical Application Areas

Agitator geared motors can, for example, be used in wastewater systems and in the chemical industry.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use