Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
MOTOX Geared Motors
MOTOX Sector Solutions
Agitator Geared Motors
Mixer Geared Motors
Cooling Tower Geared Motors
Geared Motors for Suspended Electric Monorails
Extruder Geared Motors
ATEX Gear Units and Geared Motors

MOTOX Cooling Tower Geared Motors

Geared Motors for Use in the Rugged Environment of Cooling Towers

MOTOX cooling tower geared motors have been designed for the use in the rugged environment where industrial water is cooled – and also for climate control systems (HVAC). The gear units can absorb high axial and radial forces. Further, MOTOX cooling tower geared motors distinguish themselves as a result of the high operational reliability – guaranteeing reliable and maintenance-free operation.
Geared motors are available as single-speed or pole-changing versions with pole numbers 8/4 and 6/4. The high IP65 degree of protection and special protection against humid& moist environments is provided as standard.
MOTOX cooling tower geared motors are implemented as helical geared motors. They are available in the power range up to 200 kW and rated gear unit torques up to 20,000 Nm.

An Overview of the Technology

Gear unit designation No. of stages Ratio range Max. rated gear unit torque
EK68 1 stage 1.41 - 12.40 250 Nm
EK88 1 stage 1.71 - 10.33 450 Nm
EK108 1 stage 1.81 - 5.46 745 Nm
EK128 1 stage 1.36 - 10.14 1,000 Nm
EK148 1 stage 1.64 - 13.67 1,550 Nm
ZK68 2 stage 3.49 - 48.09 800 Nm
ZK88 2 stage 3.11 - 50.73 1,680 Nm
ZK108 2 stage 3.42 - 59.05 3,100 Nm
ZK128 2 stage 3.07 - 44.19 5,100 Nm
ZK148 2 stage 4.44 - 57.50 8,000 Nm
ZK168 2 stage 4.46 - 46.61 14,000 Nm
ZK188 2 stage 8.30 - 52.35 20,000 Nm
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use