MOTOX Helical Bevel Geared Motors
The Angular Geared Motor with a High Power Density
Helical
bevel geared motors are angular geared motors where the gear unit output shaft
is rotated through 90° to the motor shaft. Helical bevel geared units can
either have a solid or a hollow shaft. Helical bevel geared motors represent
the ideal solution for drive tasks where an angular geared motor with high power
density is required with continuously high output torques.
MOTOX helical bevel geared motors are available
in the power range up to 200 kW and rated gear unit torques up to 20,000 Nm.
The geared motors are available in the following
versions:
Foot or flange-mounting versions
Version with torque bracket
Solid or hollow shaft
Hollow shaft with key connection, shrunk-on disk, splines
An Overview of the Technology
| Gear unit designation |
No. of stages |
Ratio range |
Max. rated gear unit torque |
| B28 |
2 stage |
3.57 - 57.53 |
130 Nm |
| B38 |
2 stage |
3.84 - 65.69 |
250 Nm |
| K38 |
3 stage |
5.65 - 179.13 |
250 Nm |
| K48 |
3 stage |
7.22 - 169.53 |
450 Nm |
| K68 |
3 stage |
5.36 - 243.72 |
820 Nm |
| K88 |
3 stage |
5.54 - 302.68 |
1,650 Nm |
| K108 |
3 stage |
7.68 - 307.24 |
3,000 Nm |
| K128 |
3 stage |
7.1 - 295.38 |
4,700 Nm |
| K148 |
3 stage |
4.83 - 306.08 |
8,000 Nm |
| K168 |
3 stage |
6.61 - 287.95 |
13,500 Nm |
| K188 |
3 stage |
12.10 - 191.34 |
20,000 Nm |
Further, double geared motors with 5 and 6 stages
are available with gear ratios of i = 181…60,115.
Typical Applications
Helical bevel geared motors are, for example, used as travel drives, mixer drives
and cable drum drives. |