MOTOX Geared Motors
With MOTOX we are offering the complete range of geared motors. Our portfolio
includes all of the usual gear unit types and covers all drive applications.
Here you will find the optimum solution for each and every task. Not only this – you
will have chosen gear units with higher rated torques than are generally available
in the market place.
The geared motors can be supplied for a power range
up to 200 kW and rated gear unit torques up to 20,000 Nm with helical, offset
shaft and helical bevel gear units. Versions with helical worm gear units are
available up to 11 kW and 1,590 Nm and motors with worm gear units up to 1.5
kW and 166 Nm.
The geared motors fulfill all of the applicable
international regulations:
The standard motors are in compliance with the applicable
IEC/EN Standards.
We offer motors with the following specifications
for export into the NAFTA market (US, Canada, Mexico): Electrical NEMA, UL, CSA
CCC certified motors are available for export to
China; GOST-R certified gear units and motors for export to Russia.
Our high efficiency geared motors in EFF1 and EFF2
ensure that you operate cost-effectively
Brief Overview of Their Strengths
High rated gear unit torques
Our new MOTOX series of geared motors distinguish themselves as a result of their
outstanding technical performance. You profit among other things from output
torques up to 20,000 Nm and higher rated torques with the same gear unit size
than geared motors from our competitors. Further, you achieve a better operating
factor and therefore higher plant availability and operational reliability.
High gear unit ratio
We achieve an extremely high gear ratio as a result of our special mechanical
design. In many applications, this results in a cost-effective solution as one
gear stage can be eliminated. You can also enjoy cost advantages if you can use
standard 4-pole motors instead of 6 or 8-pole motors. This is due to the higher
ratio.
Quiet geared motors
We have been able to drastically reduce the noise due to the lower circumferential
velocity after the first gear unit stage.
High degree of flexibility
No matter what your requirements are: Thanks to our modular system of geared
motors – our complete range can be combined as required. You can configure all
of the versions and mounting versions of geared motors generally used in the
market. The gear units can be combined with a high degree of versatility and
can therefore be adapted to the widest range of drive situations.
On the motor side, MOTOX is a modular system and has a been optimized from the
logistics perspective. Using mounting shaft function units such as brake, separately-driven
fan and encoder can be mounted. The basic motor always remains the same so that
function units can be added even after the motor has been installed.
Diagram showing the MODULOG principle |