Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
MOTOX Geared Motors
Helical Geared Motors
Parallel Shaft Geared Motors
Helical Bevel Geared Motors
Helical Worm Geared Motors
Worm Geared Motors
MOTOX Sector Solutions
ATEX Gear Units and Geared Motors

MOTOX Parallel Shaft Geared Motors

The Low-profile Drive

Parallel shaft geared motors are the modern version of coaxial geared motors. As a result of their compact and short design, they take up less space than helical geared motors. Parallel shaft geared motors can either have a solid shaft - or alternatively a hollow shaft as so-called plug-on gear unit. This means that the geared motor is optimally integrated into the driven machine. Additional components - e.g. such as gear wheels or chain wheels - to transmit the force to the driven machine are eliminated. Parallel shaft geared motors represent the space and weight-saving solution within the range of coaxial geared motors.
MOTOX parallel shaft geared motors can be supplied for the power range up to 200 kW and rated gear unit torques up to 20,000 Nm.
Geared motors are available in the following versions:
Foot or flange-mounting versions
Version with torque bracket
Solid or hollow shaft
Hollow shaft with key connection, shrunk-on disk, splines

An Overview of the Technology

Gear unit designation No. of stages Ratio range Max. rated gear unit torque
FZ28B, FD28B 2 stage, 3 stage 3.80 - 280.00 150 Nm
FZ38B, FD38B 2 stage, 3 stage 4.52 - 280.41 290 Nm
FZ48B, FD48B 2 stage, 3 stage 4.33 - 268.8 540 Nm
FZ68B, FD68B 2 stage, 3 stage 3.97 - 296.18 1,000 Nm
FZ88B, FD88B 2 stage, 3 stage 4.77 - 404.92 1,900 Nm
FZ108B, FD108B 2 stage, 3 stage 5.68 - 424.49 3,400 Nm
FZ128B, FD128B 2 stage, 3 stage 3.8 - 447.96 6,100 Nm
FZ148B, FD148B 2 stage, 3 stage 5.39 - 449.21 9,000 Nm
FZ168B, FD168B 2 stage, 3 stage 5.28 - 369.26 14,000 Nm
FZ188B, FD188B 2 stage, 3 stage 8.34 - 403.86 20,000 Nm
Further, double geared motors with 4, 5 and 6 stages are available with gear ratios of i = 299…71,388.

Typical Applications

Parallel shaft geared motors are, for instance, used in agitators.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use