MOTOX Extruder Geared Motors
Geared Motors for the Extruder Industry
MOTOX extruder geared motors are equipped with high-performance axial self-aligning
roller bearings and can be adapted to your requirements using the standard flange
(mounted at the front) or application-specific flange. A high degree of operational
safety and reliability is guaranteed by a separate oil chamber in the flange.
MOTOX extruder geared motors are available as either
parallel shaft or helical bevel geared motors. They are available in the power
range up to 200 kW and rated gear unit torques up to 14,000 Nm.
An Overview of the Technology – Parallel
Shaft Geared Motors for the Extruder Industry
| Gear unit designation |
No. of stages |
Ratio range |
Max. rated gear unit torque |
| FZE68B, FDE68B |
2 stage, 3 stage |
3.97 - 296.18 |
1,000 Nm |
| FZE88B, FDE88B |
2 stage, 3 stage |
4.77 - 404.92 |
1,900 Nm |
| FZE108B, FDE108B |
2 stage, 3 stage |
5.68 - 424.49 |
3,400 Nm |
| FZE128B, FDE128B |
2 stage, 3 stage |
3.8 - 447.96 |
6,100 Nm |
| FZE148B, FDE148B |
2 stage, 3 stage |
5.39 - 449.21 |
9,000 Nm |
| FZE168B, FDE168B |
2 stage, 3 stage |
5.28 - 369.26 |
14,000 Nm |
An Overview of the Technology – Helical
Bevel Geared Motors for the Extruder Industry
| Gear unit designation |
No. of stages |
Ratio range |
Max. rated gear unit torque |
| KE68 |
3 stage |
5.36 - 243.72 |
820 Nm |
| KE88 |
3 stage |
5.54 - 302.68 |
1,650 Nm |
| KE108 |
3 stage |
7.68 - 307.24 |
3,000 Nm |
| KE128 |
3 stage |
7.1 - 295.38 |
4,700 Nm |
| KE148 |
3 stage |
4.83 - 306.08 |
8,000 Nm |
| KE168 |
3 stage |
6.61 - 287.95 |
13,500 Nm |
Typical Applications
MOTOX extruder geared motors are the ideal solution for the extruder industry. |