MOTOX Sector Solutions
We have designed special versions of our products for selected sectors and applications
based on our basic series of geared motors. The geared motors are specifically
optimized to the requirements of a particular sector.
MOTOX sector solutions are part of the modular
MOTOX system. All gear units and motor options of the basic series of MOTOX geared
motor range are available. This means that we guarantee an extremely high functionality
in conjunction with high availability.
Geared Motors for Agitator Applications
Helical geared motors for high radial and axial output
shaft loads are available for agitator applications.
more
Geared Motors for Mixer
Applications
Parallel shaft geared motors and helical bevel geared
motors for high output shaft loads are available for mixer applications.
more
Geared Motors for Cooling
Tower Applications
Helical geared motors in a special version with high
operational reliability are available for cooling tower applications or for use
in climate control systems.
more
Geared Motors for Suspended
Electric Monorails
Geared motors for suspended electric monorails have an
integrated mechanical release coupling to disconnect the force transmitted between
the motor shaft and gear unit output shaft.
more
Geared Motors for Extruder
Applications
Parallel shaft geared motors and helical bevel geared motors
with high-performance axial self-aligning roller bearings and forward-mounted
standard or application-specific flanges are available for extruder applications.
more
|