|
Audiovisual MediasThere an entire range of PROFINET videos and trailer you can download or order.
In addition you find here CD-ROMs with micosites, presentations, brochures,
etc. 05/2009 Live from the booth at Hannover Fair 2009
Listen to expert interviews on PROFINET by Jörg Freitag and Xaver Schmidt.
02/2009 PROFINET Truck on Tour
The new Siemens Automation PROFINET truck is making PROFNET mobile, and is impressively presenting the topic throughout Europe – with all the innovations
and system highlights which the leading open Industrial Ethernet standard has to offer.
11/2008 PROFINET Trailer
PROFINET, the open Industrial Ethernet standard, offers outstanding advantages that improve the response capability and reliability of your processes.
11/2008 Automate and profit right now with the open Industrial Ethernet Standard.
Enjoy this interactive DVD and learn all about the various PROFINET features in films, references, and a system and product overview. In addition, you may actually test SIMATIC iMap on this DVD with a fully capable trial version.
Order number:
For ordering this DVD please contact your 07/2007 PROFINET >> Siemens Automation Innovation Tour 07
Innovative Technology on the basis of Industrial Ethernet, already proven in many applications , delivering unimagined potentials for industrial Automation: That is PROFINET – Excellence in Operation.
Get all the information on the Innovation Tour onto your PC.
This DVD provides you with all information on the Innovation Tour 2007 on your PC.
In 6 languages: German, English, French, Italian, Spanish, Chinese
For ordering this DVD please contact your 03/2005 "PROFINET" Success Story - Electrolux, Italy, A&D
Component Based Automation for manufacturing washing machines.
DVD
German,English,French,Italian,Spanish For ordering this DVD please contact your 03/2005 "SIMATIC NET" Success Story - Schmolz + Bickenbach AG, Germany, A&D
Radio-controlled transport trolleys in sheet metal working.
German,English,French,Italian,Spanish For ordering this DVD please contact your 04/2008 SIMATIC Safety Integrated for Factory Automation with PROFIBUS and PROFINET, A&D
In addition to "Getting Started", the CD-ROM contains the original software with a 14-day trial license for S7 Distributed Safety V5.4 (SP4) as well as S7 PLCSIM V5.4 (SP1) for testing and simulation.
Order number: For ordering this CD-ROM please contact your 04/2008 ERTEC system-on-chip
Real-time on Industrial EthernetThis CD-ROM contains the revised version of the
Order number: You can order the CD via your 11/2007 Update SINEMA E Trial Software & License Disk
The SINEMA E (SIMATIC Network Manager Engineering) software provides the user with various tools for the planning, configuration, simulation and measurement (site survey) of WLAN networks – now also for Windows Vista ! The trial version / demo software on this CD-ROM has not been released for productive use such as programming, testing and commissioning. You will obtain the non-exclusive, non-transferrable right to install the software on one (1) device and use it for testing and validation. The new CD-ROM includes the original software SINEMA E 2006 + SP2 with a 14-day trial license together with a license disk activating the functionality of SINEMA E Standard for seven (7) days. A tutorial together with a SINEMA E video have been added to the additional information. The CD-ROM is available in a bilingual (German and English) version. You can order it through your
Order number: 11/2007 Update SCALANCE CD-Rom
After a general overview of the requirements modern industrial networks make on topologies and active components, the individual members of the SCALANCE product family are introduced:
The CD-ROM is in German and English.
You can order from your
Order number: 06/2006 Siemens Automation Productivity Tour, Perfect Interplay for Factory Automation, A&D
Get all the information on the Productivity Tour onto your PC.
German,English,French,Italian,Spanish For ordering this CD-ROM please contact your
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||