Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Infomaterial
Catalogs
Catalog
IK-Info (Print catalog)
Brochures
AV-Media
Magazines & Literature
Infomaterial ordering
Presentations
Technical Information
Training
FAQs
Image Database

Catalog (additional information)

Catalog "IK PI 2009"

The Catalog "IK PI 2009" is available. It describes the integrated range of Siemens solutions for the following standardized networking systems which are used worldwide:

  • PROFINET/Industrial Ethernet
  • Industrial Wireless Communication
  • PROFIBUS
  • AS-Interface
You will also find information about and possible solutions for applications of the SIMATIC ET 200 distributed I/O, for the SINAUT Telecontrol system based on SIMATIC S7, as well as for the ECOFAST system, our system solution for cabinet-free decentralization.

German English Italian Spanish French
Total
76 MB

39 MB

50MB

48MB

48MB
Chapter 1:
Introduction

2 MB

2 MB

3MB

3MB

2MB
Chapter 2:
PROFINET
Industrial
Ethernet

11 MB

11 MB

16MB

15MB

20MB
Chapter 3:
Industrial
Wireless
Communication

7 MB

8 MB

8MB

8MB

8MB
Chapter 4:
PROFIBUS

15 MB

6 MB

7MB

7MB

7MB
Chapter 5:
Distributed
I/O

18 MB

5 MB

6MB

8MB

5MB
Chapter 6:
AS-Interface

12 MB

4 MB

6MB

6MB

5MB
Chapter 7:
SINAUT

6 MB

2 MB

3MB

3MB

3MB
Chapter 8:
Routers

3 MB

1 MB

2MB

2MB

2MB
Chapter 9:
ECOFAST System

3 MB

1 MB

2MB

1MB

1MB
Chapter 10:
Annex

3 MB

3 MB

2MB

1MB

1MB

As of mid-August, you can order the printed version of the catalog through your SIMATIC NET contact or online using our publications order form.

Order numbers IK PI 2009:
German: E86060-K6710-A101-B6
English: E86060-K6710-A101-B6-7600
French: E86060-K6710-A101-B6-7700
Spanish: E86060-K6710-A101-B6-7800
Italian: E86060-K6710-A101-B6-7200

Internal the catalog can be ordered via Click4business-supplies at a price of 7,50 Euro each catalog.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use