|
Pre-sales DokumentationWe present you our newest brochures about PROFINET products. On this page preview brochures you will find in the archive.2008/08 SIMATIC NET >>> PROFINET Image brochure
Secure your future and profit now.
Can a single standard meet all requirements? Our answer to these key factors is PROFINET. The leading Industrial Ethernet Standard that is extraordinarily reliable, fast and open and offers flexible solutions that definitely boost your performance.
The brochure is available in
You can order the brochure via your
Order numbers: 2008/04 PROFINET Brochure
Automate with the open Industrial Ethernet standard and feel the benefits at once –
The new PROFINET brochure contains easy-to-understand information on all topics involving the proven and perfected Industrial Ethernet standard, such as real-time communication, distributed field devices, Motion Control, distributed intelligence, network installation, IT standards & security, safety and processes. Products which make applications with PROFINET easier can be found in the fold-out which gives you an overview of the extensive PROFINET product spectrum.
From the office to the production line – a solution for all requirements. Our success stories Arcelor (steel industry), Xuzhou (tobacco industry) and CAMotion Inc. (machine building) have been supplemented with new references: Hennessy – production and filling of cognac and BMW – automotive industry.
The brochure is available in
You can order the brochure via your
Order numbers: 2008/11 SIMATIC NET general >> Industral Ethernet Switching
Communication networks are of utmost importance for automation solutions. In order to gain a seamless flow of information and integration into your company, SIMATIC NET offers various Industrial Ethernet switching components: active network components that can be used together with SIMATIC, as stand alone devices or as commuications processors with integrated switches for PCs or SIMATIC.
For ordering the brochure "Industrial Ethernet Switching" in
Order numebers: 2008/09 PROFINET Technology >> ERTEC Brochure
The Brochure "ERTEC System-on-chipsolutions: real time on Industrial Ethernet " has been updated and is now available in
You can order the brochure via your
Order numbers:: 2008/06 SIMATIC NET >>> Kuenz Elektrolyse-Krananlagen Flyer for Reference
IWLAN with PROFINET and PROFIsafe increases the efficiency of electrolyzer crane systemsTo improve the efficiency of the fully automatic electrolyzer crane systems, the Austrian company Hans Kuenz GmbH makes use of wireless communications between central computer, operator panel and safety controller on the crane. The flyer for reference describes the solution implemented.
The flyer for reference gives information of the details. It is available in the languages
Order numbers: 2008/06 SIMATIC NET >>> Reference Flyer ArcelorMittal Gent
"Increased productivity and safety: fast and safe loading of steel coils" is the title of the new reference flyer of SIMATIC NET. It presents the fully-automated crane control with PROFINET and Industrial WLAN for fast and fail-safe communications at ArcelorMittal Gent.
The reference flyer provides detailed information. It is available in
Order numbers: 2008/04 SIMATIC NET general >> Industrial Communication
The brochure "Industrial Communication" has been revised and is now available in German and English. The brochure shows communication products, examples of system configuratins, and function tables as well as special topics such as high-availablily communication, diagnostics, or fail-safe communication.
For ordering this brochure in
Order number: 2008/04 Industrial Wireless Communication >> Promotional brochure
For more flexibility and efficiency – with Industrial Wireless Communication
The brochure is available in
Order number: 2007/10 Industrial Wireless Communication >>> New Brochure
The updated SCALANCE W brochure describes the use of SCALANCE W in IWLAN applications in a number of widely differing sectors. Reliable radio links, a unique solution for wireless safety systems or protection against unauthorized access are only a few of the advantages of SCALANCE W.
The paper version of this brochure is available in
Order number: 2007/04 Industrial Security >> Promotional brochure
Investement protection for open, integrated automation.
The new brochure is available in 2007/04 SIMATIC NET >> Updated brochure "SCALANCE X"
The "SCALANCE X" brochure has been revised and is now available in
You can order the paper version via your
Order numbers: 2006/11 SIMATIC NET in general >>> New brochure
The brochure "Industrial Networking" gives a survey of all SIMATIC NET cables and connectors for Industrial Ethernet, Industrial Mobile Communication, PROFIBUS and AS-Interface. Thus, the brochure assists in finding the right cable and connector accordingly to the environment, it shows the cross-sectional areas of the different cables or shows the according active network components.
The brochure is now availbale in
Order No.:
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||