Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Passive Network components
Industrial Ethernet Switches
Controllers
System interfacing SIMATIC S7 and SINUMERIK
CP 343-1 Lean
CP 343-1
CP 343-1 Advanced
CP 443-1
CP 443-1 Advanced
System interfacing PG/PC/Software
Engineering Tools
Distributed I/O
Motion Control Systems SIMOTION
Drive technology
Technology Components
Operator Control and Monitoring Devices
SIMATIC Industrial PCs
Sensor technology, metrology and test engineering
Network transition
Industrial Security
Industrial Wireless Communication
Safety Integrated
Solutions
References
Partner

Communications processors for SIMATIC S7 and SINUMERIK

More dynamic, faster, more cost-effective.

To continue to be one decisive step ahead of the competition, you must solve your PLC tasks dynamically, fast, and cost-effectively. Our communications processors relieve the controller’s CPU of communications tasks and facilitate additional connections. They permit integration into PROFINET and implement the connections on the automation level as well as to the IT world.

The connection of SIMATIC S7-300 programmable controllers and SINUMERIK 840D powerline via communication processors permits the direct integration of the controllers into Industrial Ethernet. The communications processors have multi-protocol capability and support the following protocols:

  • PG/OP communication
  • S7 communication
  • S5-compatible communication (SEND/RECEIVE, FETCH/WRITE)
  • PROFINET
  • IT
CP 343-1 Lean for SIMATIC S7-300:
Connects even small applications to Industrial Ethernet
The low-cost connection for programming devices and HMI devices, as well as for communication between S7 programmable controllers
CP 343-1 for SIMATIC S7-300 and SINUMERIK 840D powerline: The tried and tested, rugged and reliable standard version, now also with PROFINET
The efficient, reliable and rugged communications processor that connects the S7-300 and the SINUMERIK 840D powerline via Industrial Ethernet to the programming device, the HMI application as well as S5 and S7 programmable controllers. Can also be used as controller for connecting PROFINET I/O components or for use with PROFINET CBA systems.
CP 343-1 Advanced for SIMATIC S7-300 and SINUMERIK 840D powerline:
From PROFINET to IT-communication
In addition to the functionality of the CP 343-1, the CP 343-1 Advanced offers e-mail functions, http-based diagnostics and user-created web pages and thus optimally supports maintenance and quality assurance. The Internet functions, such as the FTP Client or JAVA, even permit the direct connection to the ERP level without the need for additional gateways. Therefore, for the S7-300 this CP and for the SINUMERIK 840D powerline is the bridge between the field level over PROFINET and the MES level.
CP 443-1: Convincing performance capability
The low-cost connection for programming devices and HMI devices, as well as for communication between S7 programmable controllers.
CP 443-1Advanced for SIMATIC S7-400:
The high-power version with integrated 4-port switch
Thanks to the integrated 4-port switch, it is particularly suitable for applications in small networks and, in addition to the proven industrial features of the CP 443-1, it offers IT functionality and the possibility of connecting PROFINET I/O devices. Product_picture.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use