Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Passive Network components
Industrial Ethernet Switches
Controllers
System interfacing SIMATIC S7 and SINUMERIK
System interfacing PG/PC/Software
CP 1616
CP 1604
SOFTNET PN IO
PN CBA OPC server
Engineering Tools
Distributed I/O
Motion Control Systems SIMOTION
Drive technology
Technology Components
Operator Control and Monitoring Devices
SIMATIC Industrial PCs
Sensor technology, metrology and test engineering
Network transition
Industrial Security
Industrial Wireless Communication
Safety Integrated
Solutions
References
Partner

System connection for PG/PC/software

To be able to utilize the advantages of a PC in industrial communication, for example visualization or IT services, there are communication modules and software available for connection of the PG/PC to PROFINET.
CP 1616 - hardware-supported preprocessing by ASIC ERTEC 400
The CP1616 PCI module is ideally suited for connection of PC-based applications with any operating systems to PROFINET IO. Thanks to the hardware-supported preprocessing in the ERTEC 400, an excellent performance is achieved. The integrated 4-port real-time switch results in decisive cost advantages and permits the implementation of line topologies commonly used on the field level.
 
CP 1604: CP with separate microprocessor and
 real-time functionality in PC/104 Plus format
The PC/104-plus card with integrated ASIC ERTEC 400 and 4-port real-time switch permits the connection of PC/104-based systems to PROFINET.
 
SOFTNET PN IO - low-cost software solution for PROFINET IO
With SOFTNET PN IO the user can cost-effectively connect field devices direct to PROFINET IO under Windows operating systems.
 
PN CBA OPC server - application interfaces for PROFINET CBA components
The PN CBA OPC server is the PC application interface for communication over Industrial Ethernet with PROFINET CBA components for distributed automation structures.
 
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use