Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Passive Network components
Industrial Ethernet Switches
Controllers
System interfacing SIMATIC S7 and SINUMERIK
System interfacing PG/PC/Software
Engineering Tools
Distributed I/O
Motion Control Systems SIMOTION
Drive technology
SINAMICS G120
SINAMICS G120D
SINAMICS S120 DC/AC with CBE20
SINAMICS S120 AC/AC with CU310 PN
SIMATIC ET200S FC / ET200pro FC
Technology Components
Operator Control and Monitoring Devices
SIMATIC Industrial PCs
Sensor technology, metrology and test engineering
Network transition
Industrial Security
Industrial Wireless Communication
Safety Integrated
Solutions
References
Partner

SINAMICS S120 AC/AC with PROFINET

With AC/AC devices, the infeed and the power supply of the motor are combined in the power module. The power module is available in Blocksize and Chassis type of construction. For single-axis applications, a special control unit (CU310) installed on the power module executes the drive control; for multi-axis applications, a control unit (e.g. CU320) coupled using DRIVE-CLiQ executes the drive control.

  CU310 PN control unit

The CU310 PN control unit is designed for the communications, open-loop and closed-loop functions of a power module and, together with the power module, is acting as a high-performance single drive. PROFINET IO is used for communications with a higher-level controller.

Thus, in the PROFINET context, SINAMICS S120 with the CU310PN control unit is a PROFINET IO device offering the following functions:

  • 100 Mbit/s full-duplex
  • Support of the RT (real-time) and IRT (isochronous real-time) real-time classes of PROFINET IO
  • Connection to controllers in accordance with PROVIdrive based on the V4 specification
  • Standard TCP/IP communications for engineering with the STARTER software
  • Integrated 4-port switch with two RJ45 sockets based on the PROFINET ASICs ERTEC400. This allows the construction of the optimum topology without requiring the use of external switches.
Control Unit CU310 PN
 
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use