Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Passive Network components
Industrial Ethernet Switches
Controllers
System interfacing SIMATIC S7 and SINUMERIK
System interfacing PG/PC/Software
Engineering Tools
Distributed I/O
Motion Control Systems SIMOTION
Drive technology
SINAMICS G120
SINAMICS G120D
SINAMICS S120 DC/AC with CBE20
SINAMICS S120 AC/AC with CU310 PN
SIMATIC ET200S FC / ET200pro FC
Technology Components
Operator Control and Monitoring Devices
SIMATIC Industrial PCs
Sensor technology, metrology and test engineering
Network transition
Industrial Security
Industrial Wireless Communication
Safety Integrated
Solutions
References
Partner

SIMATIC ET 200 distributed I/O

Flexible, distributed solutions are an essential part of modern automation – solutions that are tailored to your requirements and permit significant cost savings.

Whether compact or modular, purely digital I/O interfaces or complete distributed systems with drive technology, installed in the control cabinet or directly in harsh industrial environments. SIMATIC ET 200S or ET 200pro offers the right components for distributed requirements

SIMATIC ET 200S – Finely modular and multi-functional in IP20
SIMATIC ET 200S is a finely modular, distributed I/O system to IP 20 degree of protection. The comprehensive module spectrum supports a range of uses: The right solution is available for any requirements – Whether analog signals, fail-safe modules, counters, serial interfaces, motor starters, frequency converters or pneumatics Communication can take place over PROFIBUS or PROFINET - and it can be standard communication or safety-related communication - both is possible on one and the same cable

The PROFINET interface modules IM 151-3 PN STANDARD and HIGH FEATURE can be used to connect the multifunctional I/O system SIMATIC ET 200S to PROFINET to the IP20 degree of protection. The HIGH FEATURE variant supports PROFIsafe applications. Line topologies can be easily formed using the integrated 2-port switch. Within this system, the ET 200 S FC frequency converter integrates itself seamlessly for fine control of variable-speed drives. It is also available as a fail-safe variant for safety engineering applications.

Apart from simple drive tasks, typical applications include torque control in conveyor applications, winding and unwinding drives as well as hoists.

SIMATIC ET 200pro - Small and multifunctional in IP65/67
SIMATIC ET 200pro is the small, modular I/O system to IP65/67 degree of protection for cabinet-free applications. It is able to offer a high degree of flexibility thanks to its varied module spectrum: Input/output modules, motor starters, frequency converters, pneumatics, direct connection to the MOBY identification system or the integration of fail-safe modules. Communication can take place over PROFIBUS or PROFINET - and it can be standard communication or safety-related communication - both is possible on one and the same cable

Within the modular I/O system ET 200pro, the ET 200pro FC frequency converter facilitates finely-controlled, variable-speed drives to a high degree of protection, also as a Safe variant.

Its typical application areas lie wherever drives are required to a high degree of protection in high-performance applications in manufacturing industry.

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use