Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Solutions
References
Partner

PROFINET Solutions

2007/01
SIMATIC NET >> Configuration 7
Integration of an AS-Interface field bus into PROFINET using IE/AS-i LINK PN IO

Configuration 7 uses the HMI and STEP 7 functions to implement the diagnostic functions via PROFINET and AS-Interface. Moreover, the AS-Interface slaves can be visualized and controlled by means of a simulation interface.
Using this Configuration, complicated cable harnesses can be replaced by a single cable at the actuator-sensor level.

Order numbers
German: 6ZB5530-2AD01-0BA0
English: 6ZB5530-2AD02-0BA0

2006/11
SIMATIC NET >> Configuration 6
Industrial Wireless LAN using RCoax in PROFINET IO environment

The Configuration 6 brochure shows a solution based on conventional net technology has been enlarged and modernized by replacing an existing PROFIBUS connection with slip rings by a moving station, integration PROFIBUS slaves into the PROFINET IWLAN concept with PROFINET IO and an integration a PROFINET IO device over IWLAN.
Basic prerequisite is compliance with real-time requirements (RT) common to IWLAN systems in distributed I/Os even under unfavorable radio environments.

Order numbers
German: 6ZB5530-2AC01-0BA0
English: 6ZB5530-2AC02-0BA0

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use