Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Passive Network components
Industrial Ethernet Switches
Controllers
System interfacing SIMATIC S7 and SINUMERIK
System interfacing PG/PC/Software
Engineering Tools
Distributed I/O
Motion Control Systems SIMOTION
Drive technology
Technology Components
Operator Control and Monitoring Devices
SIMATIC Industrial PCs
Sensor technology, metrology and test engineering
Network transition
Industrial Security
Industrial Wireless Communication
Safety Integrated
Solutions
References
Partner

SIMATIC Sensors

Sensors represent the sense organs for machines and systems that run auto- mated production processes. SIMATIC Sensors from Siemens comprise a complete range of sensors systems for a wide variety of applications in the manufacturing industry. With innovative, intelligent products that are integrated in Totally Integrated Automation, SIMATIC Sensors ensure increased productivity, availability, efficiency and cost effectiveness.

Powerful PROFINET Communication for RFID Systems
With two new communication modules, the RFID systems from Siemens can be oper- ated at PROFINET communication networks. With the module SIMATIC RF180C, the read/write devices are connected directly to the PROFINET; with the SIMATIC RF170C, the connection takes place via the distributed I/O station SIMATIC ET 200pro.
SIMATIC VS120 – Vision Sensor for the object inspection
The new version of the vision sensor SIMATIC VS120 for the object search and inspection has been simplified in the areas of configuration as well as expanded concerning the analysis and communication possibilities. The communication is now also possible via PROFINET I/O.
SIMATIC VS130-2 – Stationary code reading system for a wide variety of codes
SIMATIC VS130-2 is a modular code reading system for 1D and 2D codes. Printed, lasered, drilled, punched and needle imprinted codes on a wide variety of surfaces can be read. The VS130-2 also uses print-quality monitoring (verification) of the codes for process control. All operations are carried out at the unit, but remote control is also possible via PROFINET.
Code Reading System SIMATIC MV440 -
All-Round Reliability and Versatility
The stationary 1D/2D code reading system SIMATIC MV440 impresses customers with highly reliable reading and a wide range of different communication and connection possibilities. It is designed for reading Data Matrix Codes, e.g. DPM (Direct Part Marking), under difficult environmental conditions in industrial applications. Flexible lighting options and compact size allow the MV440 to be used in many industrial applications, for example, in the automobile, packaging, pharmaceuticals, cosmetics and electronics industries as well as in the food and beverages sector. The SIMATIC MV440 has integrated interfaces to Profinet IO, Industrial Ethernet and RS232. For connection to the Profibus DP, a communication module is needed.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use