Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Passive Network components
Industrial Ethernet Switches
Controllers
System interfacing SIMATIC S7 and SINUMERIK
System interfacing PG/PC/Software
Engineering Tools
Distributed I/O
Motion Control Systems SIMOTION
Drive technology
Technology Components
ERTEC
Development Kits for ERTEC
Development Kit
Operator Control and Monitoring Devices
SIMATIC Industrial PCs
Sensor technology, metrology and test engineering
Network transition
Industrial Security
Industrial Wireless Communication
Safety Integrated
Solutions
References
Partner

Development Kits for ERTEC – development made easy

The Development Kits DK-ERTEC 200 PN IO and DK ERTEC 400 PN IO support your work as a user and device manufacturer in the development and testing of your PROFINET hardware and software applications. The kits come equipped with all the components you need to develop a PROFINET IO device with Real Time (RT) and Isochronous Real Time (IRT).

Development Kit DK-ERTEC 200 PN IO Complete Package:

  • Evaluation board with ERTEC 200 as IO device
  • PROFINET IO stack for IO device as object code for VxWorks
  • CP 1616 (PCI board) for PROFINET IO controllers
  • NCM PC software kit for configuring the CP 1616 as engineering system for PN IO

Development Kit DK-ERTEC 400 PN IO Complete Package:

  • Evaluation board with ERTEC 400 as IO device
  • PROFINET IO stack for IO device as object code for VxWorks
  • CP 1616 (PCI board) for PROFINET IO controllers
  • NCM PC software kit for configuring the CP 1616 as engineering system for PN IO
  Optimum support based on integrated components
The totally integrated hardware and software components drastically reduce the time and cost of development for a PROFINET IO device.

  Easy to learn thanks to the sample software included in the kit
The complete development environment including executable sample applications makes it easier to adapt a solution to the properties of the device under development and cuts development time. Generating a specific GSDML file is easy using the sample application.

  Development boards EB 200 and EB 400
Both the EB 200 and EB400 development board can be operated inside a PC or as a stand-alone IO device.

  ComDeC – always the right support
Both PROFINET Competence Centers in Europe and the USA provide free phone support to developers and implementation specialists.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use