Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Passive Network components
Industrial Ethernet Switches
Controllers
System interfacing SIMATIC S7 and SINUMERIK
CP 343-1 Lean
CP 343-1
CP 343-1 Advanced
CP 443-1
CP 443-1 Advanced
System interfacing PG/PC/Software
Engineering Tools
Distributed I/O
Motion Control Systems SIMOTION
Drive technology
Technology Components
Operator Control and Monitoring Devices
SIMATIC Industrial PCs
Sensor technology, metrology and test engineering
Network transition
Industrial Security
Industrial Wireless Communication
Safety Integrated
Solutions
References
Partner

More communication power for productive communication:
Communications processor CP 443-1 Advanced

With the S7-Advanced communication modules, the advantages that Industrial Ethernet has over the fieldbus can be utilized. The Advanced CPs permit a flat communications structure which requires little configuring overhead. In many cases, communication gateways between the field level, MES level and ERP level can be omitted. This reduces the configuring overhead and the number of error sources.

The CP 443-1 Advanced is used to connect the SIMATIC S7-400 to Industrial Ethernet It implements the direct integration of S7-400 even into complex systems by means of Industrial Ethernet with 100 Mbit/s.

Little space is required for installation in the control cabinet
Integrated 4-port switch with RJ45 terminals permits the configuration of small local networks, e.g. within a machine or a cell.
Communication services in production
Just like the CP 443-1, the CP 443-1 Advanced can efficiently communicate with the S5, S7, OPC servers or the programming device. Via TCP, the communication can also be programmed and permits the integration of many different systems.
PROFINET
As PROFINET controller, the CP in the machine also controls distributed I/O modules. Modular, object-oriented system concepts are supported by the CP over PROFINET CBA.
IT communication
Important information about production data can be sent as e-mail. Via links in the Web browser, for example, Quality Assurance can analyze current data from individual machines on web pages. With the FTP protocol, the controller can retrieve files for order processing via the CP direct from a main frame computer or PC.
The security issue
Despite IT communication, the CP 443-1 Advanced has a high degree of protection against attacks through the network. Regular security updates are not required. An IP access list protects against access from unauthorized computers. Basic protection using passwords combined with personnel and communication services protects against unauthorized access.
Optimum support of maintenance
Independent of one’s location, maintenance personnel can be informed about disturbances via e-mail. The remote diagnosis is carried out via integrated web pages which indicate the status of the controller. Using the Internet browser, machine or system malfunctions can be diagnosed online through user-created web pages. Even the machine documentation can be created as HTML files and stored on the web server of the CP. The module can be replaced without a configuration tool, since the file system of the web server is stored on the plug-in C-Plug.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use