Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Passive Network components
Industrial Ethernet Switches
Controllers
System interfacing SIMATIC S7 and SINUMERIK
System interfacing PG/PC/Software
Engineering Tools
Distributed I/O
Motion Control Systems SIMOTION
Drive technology
Technology Components
Operator Control and Monitoring Devices
SIMATIC Industrial PCs
Sensor technology, metrology and test engineering
Network transition
Industrial Security
Industrial Wireless Communication
Safety Integrated
Solutions
References
Partner

Operator Control and Monitoring Devices

SIMATIC HMI offers you a finely graded spectrum of innovative and economic products and systems: For the most varied requirements in process visualization starting with the operator panels and visualization software for machine-level HMI up to the scalable SCADA system.

Real-time operator control via PROFINET IO
The SIMATIC HMI panels of the 170 and 270 series together with WinCC flexible 2005 SP1 now also support PROFINET IO. Time-critical conditions as executed, for example, via PROFIBUS using the DP direct keys, are now also possible on the basis of Industrial Ethernet. Standard communication with the process (variable values, messages) takes place in parallel.

SIMATIC Panels series 170 – The compact versatile units
The 170 series of panels features universal units with high performance, large memory and high resolution for mobile and stationary use. The performance capability of the units is scalable. The color variants offer additional interfaces for connection to PROFINET.
SIMATIC Panels series 270 – The all-rounders with optimal power
The new 270 series of panels offer brilliant TFT displays with 64k colors, a modern design and highest performance even for demanding applications. In addition to stationary units of sizes 6, 8 and 10 inches a mobile panel with 8“ display for flexible use is also available. All units offer standard interfaces for use on PROFINET.
SIMATIC Multi Panels – More than just HMI
As they are the highest performing units, the Multi Panels are especially suited for most demanding HMI tasks. In addition to visualization, the units are also able to handle other automation tasks, e.g. employed as a terminal client or as a platform for a software PLC. SIMATIC Multi Panels offer standard interfaces for use on PROFINET.
SIMATIC Mobile Panels – For the mobile operation of your system
SIMATIC Mobile Panels are compact and ergonomically designed, while at the same time being rugged enough for industrial use. They are operated by means of touchscreens and membrane keyboards. Additional control elements (e.g. handwheels, key switches, illuminated pushbuttons) increase userfriendliness and permit direct access to the I/O via PROFIBUS and PROFINET/Ethernet. As part of the sophisticated safety concept, the STOP pushbutton can be used for stopping the machine in critical situations.
SIMATIC Panel PC – rugged and powerful with high-contrast displays
SIMATIC Panel PCs have their strong points in the machine-oriented operation and monitoring, and as powerful industrial PCs are open to additional tasks: controlling, regulating, data processing, and motion control to name just a few. Thanks to their rugged construction, SIMATIC Panel PCs are optimally suited for production processes in harsh industrial environments. The rugged fronts are equipped with bright displays in sizes up to 19”, and feature keypad or touchscreen functionality.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use