Network Infrastructure - Software and Systems House - Siemens  |   12/05/2008 1:03 PM  
Hide Images  |  Print

Network Infrastructure Projects
Turnkey IT infrastructure for industry

The Industrial IT department has the resources to deal with even large-scale, international projects: qualified presales and specialist consultancy staff, project and subproject managers with international experience, experienced teams for project handling and large number of system specialists and engineering staff.

 

Range of goods and services

Industry-capable network technology

  • Active components (routers, switches, hubs, etc.)
  • Passive components (cables, connecting sockets, distribution cabinets)
  • Network management, online documentation (cable management)
  • Industrial Ethernet, ATM, SIMATIC NET, Ethernet 10/100/1000 Mbps

client server architectures in the NT and UNIX environments

  • clustering (NT, UNIX)
  • computer center planning and construction
  • high availability solutions
  • data storage and backup as well as archiving
  • database administration
  • data and IT security

Communications and back-up systems

  • telecommunications systems
  • security systems/access control
  • alarm facilities, PA systems
  • building management technology

project management

  • professional project management (tools, proven procedures)
  • project teams with international experience
  • one contact at all stages of the project
  • a network of reliable subcontractors

Logistics and handling

  • roll-out concept and implementation of turnkey solutions
  • international Logistics (export regulations and customs)
  • cooperation with reliable shipping companies
  • just-In-time delivery
  • contracts
  • financing models
  • construction site installation

 

Reference project Infineon DRAM 300 

Communication network for the chip factory Infineon in Dresden

Construction schedule: February 2000 - July 2001
Implementation of IT network: Sept. 2000 -
June 2001

Within the international manufacturing network of Infineon, the fab in Dresden is the reference site for the DRAM "Fab Cluster" (the manufacturing network with production facilities in Europe, Asia and the USA).
The project for setting up the new 300 mm production line (SC 300) set new standards with regard to the demands made on project management and the implementation team. In a considerably shorter time than for comparable projects, we managed to install 60% more terminals and more than two and a half times as many connections. An expansion project saw a 100% increase in the office area. Furthermore, we were able to fulfil the tasks, which were implemented using cutting-edge technology, at considerably less cost to project management than originally expected.

Network topology

  • Double-star backbone structure (redundant Gigabit Ethernet network)
  • Terminal connection to "switched" 10/100 Mbps and 1000 Mbps Ethernet ports
  • High redundancy and low convergence times for maximum availability

Network expansion

  • 12 km: 24-fiber optical fiber
  • 2,500 splices
  • 10 km: prefabricated optical fiber technology
  • Installation of approx. 4,500 monomode or multimode fiber connections

Project specifications

  • Passive network DRAM 300
    • Fiber optic network DRAM 300
    • 13.5 km 24-fiber outdoor cable
    • 11 km 24-fiber indoor cable
    • Future-proof due to Class F system (1200 MHz)
    • 350 km Category 7 cabling
    • 7,200 passive ports
    • 2,568 fabs (Building 32)
    • 2,664 offices (Building 02)
  • Active network components
    • Dimensioned for high availability and redundancy
    • Gigabit Ethernet backbone
    • Fast Ethernet 10/100 for clients
    • Approx. 6,700 active ports
  • TK installation HICOM 300
    • Unified Messaging

Scope of services

  • IT consulting, IT planning, project and site management,
    IT implementation

 

For further information and to find out more about our reference projects, please contact:

 

Siemens AG
Industrial IT

PO Box 3180
Germany-91050 Erlangen 

Phone: ++49 (0)9131 98 3982
Fax: ++49 (0)9131 98 2219
E-Mail:
carsten.goetze@siemens.com

Industrial IT offers a comprehensive range of services for industrial software solutions. You can use our Vital Suite, for example, for the entire range of IT Performance Management functions.