| Possible combinations - PV Inverter SITOP solar - Siemens | 11/24/2009 8:26 PM | ||
Hide Images |
Print
|
![]() |
![]() |
|
| Master module + | Slave module | Continuous rated output (AC) total |
| Master 1500 | 1500 VA | |
| Master 1500 | Slave 1500 | 3000 VA |
| Master 1500 | 2x Slave 1500 | 4500 VA |
| Master 2000 | 2000 VA | |
| Master 2000 | Slave 1500 | 3500 VA |
| Master 2000 | Slave 2000 | 4000 VA |
| Master 2300 | 2300 VA | |
| Master 2300 | Slave 1500 | 3800 VA |
| Master 2300 | Slave 2000 | 4300 VA |
| Master 2300 | Slave 2300 | 4600 VA |