DC UPS - Power Supply SITOP - Siemens  |   11/23/2008 8:14 PM  
Hide Images  |  Print

Uninterruptible power supply DC UPS with battery modules

Compact and communicative

The DC UPS module is the optimal expansion to all SITOP 24 V power supplies, if you cannot affordDC-USVlong power failures. Load currents of up to 40 A can be maintained via externally connected lead-acid storage batteries from 1.2 to 12 Ah. The transition from the AC power line to the buffer operation is absolutely uninterrupted.With a width of 50 and 102 mm the UPS modules 6/15/40 A are small but full of functions. Extensive protection and monitoring functions are integrated as standard in the DC UPS module to protect your processes, for example monitoring the availability, battery cable, aging status and charge status .

Optional PC interfaces, the support for automatic restarting and a free of charge software tool provide optimal interaction with industrial PCs.

DC UPS
Download Software for DC UPS