SITOP smart
Slim-line universal power supplies
The
new SITOP smart family of power supplies is a third slimmer than its predecessor
generation which makes it one of the slimmest DIN rail power packs on the
market now. Its improved overload reactions now even permit energy-hungry I/O
devices like DC/DC converters and motors to power up without a problem.
Up to 150 percent of the rated current are available for 5 seconds.
And they also provide more continuous power: 120 percent of the rated
capacity at ambient temperatures of up to 45 degrees Celsius. Using a
potentiometer, the output voltage can be conveniently adjusted on the front
between 22.8 and 28 Volt.
The 1-phase, primary pulsed power supplies with output currents of 2.5, 5 and
10 A have extensive certification for universal use around the world. In addition
to certifications for the North American market which is standard for SITOP,
they offer GL (Germanische Lloyd) for use in shipbuilding and meet the ATEX
guidelines (Atmoshère Explosible) for applications in hazardous areas.
SITOP smart can be combined with these SITOP add-on modules:
Redundancy module
DC UPS and battery pack modules
Diagnosis module SITOP select
Product brief SITOP smart
SITOP smart with 48 V output voltage:
SITOP smart 48 V/ 10 A
|