SITOP modular Redundancy module
| When your application cannot under any circumstance tolerate a
24 V power failure, the Redundancy module provides additional security.
Using diodes, the add-on module disconnects two parallel SITOP power
supplies, protecting against worst-case scenarios. Should one defective
power supply affect another working power pack, the Redundancy module
guards against total loss of power. Failure of a single defective
power supply no longer compromises safe and uninterrupted supply
of 24 Volt power to your application |
 |
 |
Fast and easy DIN rail mounting |
 |
2 integrated diodes for decoupling two basic devices
of 5 A to 20 A or one basic device of 40 A |
 |
Group signals “Feed-in 1 and 2 o.k.” via
green LED and floating relay contact (CO contact) |
 |
Settable LED and relay switching threshold from 20
to 25 V |
SITOP modular Redundancy module
Technical
Data
|