Diagnosis modul - Power Supply SITOP - Siemens  |   11/23/2008 7:17 PM  
Hide Images  |  Print

SITOP select diagnosis module

Fault diagnosis - fast and reliable

The diagnosis module is the optimal addition to all 24 V power supplies. It distributes and monitors the load current over several current circuits. Overloads and short circuits on a circuit are reliably recognized and selectively switched off. Detailed signaling permits quick error localization - and minimization of down time. Since the other loads continue to be powered with 24 V, total plant failures are avoided. One DIN rail module monitors up to 4 load circuits which can be set individually for monitoring currents between 2 and 10 A.

The load circuits can now be connected sequentially. The delay times between the outputs are adjustable at 0 ms, 25 ms or 100 ms, for each output alike. Through this the load on the power supply is reduced; it can possibly be dimensioned for lower requirements.

Technical description SITOP select