Other output voltages
When the cables get too thick
Especially in the case of high-power loads, the 48 V power supply has the decisive advantage over the 24 V standard voltage supply that smaller cable diameters can be used. The SITOP range includes 48 V power supplies in two different designs:
 |
|
With a width of only 70 mm, the new SITOP smart 48 V/ 10 A takes up little space on a DIN rail. It has a wide-range input for three-phase systems and an efficiency of 93 %. Connection of loads with a high inrush current presents no problem as it can provide an additional 50 % of rated current for a duration of 5 secondsith the 48 VDC voltage feed lower cable cross-sections are required as with 24 V standard voltage.

Product brief SITOP smart |
The basic unit SITOP modular 48 V/ 20 A possesses the same functionality as the basic unit 24 V
and it can as well extended with the signalling modul.

Product brief SITOP modular 48V/20A
Unlimited diversity thanks to variable output
The innovative circuiting concept offers flexible setting of the output voltage betweeen 3 and 52 V. This means special voltages can also be handled by a standard device.

Product brief SITOP flexi 3 - 52V/10A |
|
 |
Electrical powering of the switching cabinet
 |
|
The industrial, DIN rail device has two 15 V outputs. For electronic devices, for instance, which are powered with ±15 Volt.

Product brief SITOP dual 15V |
For additional power packs for special voltages, see LOGO!Power.
|
|