| SIPLUS LOGO! - Refining SIPLUS extreme - Siemens | 11/24/2009 6:44 PM | ||
Hide Images |
Print
|

|
||||||
| Order no. Standard | Order no. SIPLUS | |||||
|
||||||
| 24 | 6ED1052-1CC00-0BA6 | 6AG1052-1CC00-2BA6 | ||||
| 230RC | 6ED1052-1FB00-0BA6 | 6AG1052-1FB00-2BA6 | ||||
| 24RC (AC) | 6ED1052-1HB00-0BA6 | 6AG1052-1HB00-2BA6 | ||||
| 12/24RC | 6ED1052-1MD00-0BA6 | 6AG1052-1MD00-2BA6 | ||||
|
||||||
| DM8 12/24 | 6ED1055-1CB00-0BA0 | 6AG1055-1PB00-2XB0 | ||||
| DM8 24 | 6ED1055-1CB00-0BA0 | 6AG1055-1CB00-2XB0 | ||||
| DM8 230R | 6ED1055-1FB00-0BA1 | 6AG1055-1FB00-2XB1 | ||||
| DM8 24R | 6ED1055-1HB00-0BA0 | 6AG1055-1HB00-2XB0 | ||||
| AM2 | 6ED1055-1MA00-0BA0 | 6AG1055-1MA00-2XB0 | ||||
| DM8 12/24R | 6ED1055-1MB00-0BA1 | 6AG1055-1MB00-2XB1 | ||||
|
||||||
| SIPLUS LOGO! TD | 6ED1055-4MH00-0BA0 | 6AG1055-4MH00-2BA0 | ||||
|
||||||
| SIPLUS upmiter *) Input: DC 10,5 .. 59V for operation to combustion engines |
6AG1053-1AA00-2AA0 | |||||
|
||||||
| LOGO! PROM V5 | 6AG1057-1AA01-0BA5 | |||||
| Mounting Kit 4TE | 6AG1057-1AA00-0AA0 | |||||
| Mounting Kit 4TE with buttons | 6AG1057-1AA00-0AA3 | |||||
| Mounting Kit 8TE | 6AG1057-1AA00-0AA1 | |||||
| Mounting Kit 8TE with buttons | 6AG1057-1AA00-0AA2 | |||||
| Extended ambient temperature range (-40 ... +70°C) and extraordinary medial load (Conformal Coating) e. g. chlorine-sulfate atmosphere (compliance with UL/cUL approval, at cUL use ambient temperature only up to +55°C in preparation) |