In addition to our SIPLUS line, the label SIPLUS extreme also offers you expedient auxiliary products which can be combined with the standard products as well as the refined products from SIPLUS.
LOGO! PROM Reproduction of up to 8 LOGO! program modules.
LOGO! Mounting kit Simply mount the LOGO! devices on front panels (IP65).
SIPLUS upmiter For operating on combustion engine batteries.
GSM kit Transmitting data wirelessly on the D1, D2 or E-Plus system.
SIPLUS DCF77 Synchronization with the DCF77 time signal transmitter.