| The fully modular connection - System Cabling SIMATIC TOP connect - Siemens | 11/24/2009 6:10 PM | ||
Hide Images |
Print
|
The fully modular connection - on the building-block principle This
version consists of a connecting cable with a cross-sectional
core area of You have the choice between the preassembled round cables and round sheath ribbon cables, the lengths of which are adjustable individually on site. The connecting cables ensure the fast connection between front connector modules and the compact terminal blocks for 8 or 2x8 I/O signals, including power supply. Using screw or spring loaded terminals digital or analog signals can be easily connected. Via function modules you can also circuit AC voltage. Another highlight in our spectrum: All digital connection modules are available with signaling LED.
A brand-new optocoupler module is now available with which high 24 VDC loads up to 4 A can be controlled and which enables extremely fast switching sequences up to 500 Hz. The compact terminal module has 8 outputs, the operating states of which can be visualized via LEDs. A group fault signaling contact responds if a fault occurs.
|