Solution overview Cam control
 |
SIMATIC Technology - Controller
Integrated I/Os for quick response times
8 local digital outputs for outputting cam
signals, expandable to 16 or 32 fast cams
more |


Please click to enlarge |
 |
Cam controllers FM 352 / FM 452
Both modules consist of 32 cam tracks which can be read by the CPU of the automation system

A 5-V or 24-V incremental position encoder or an SSI encoder can be connected to read-in the actual position. The cams are placed depending on the position and are reset depending on time or path. Integrated digital outputs ensure quick response times.
more |
 |
 |
High-Speed Boolean Processor FM 352-5
The FM 352-5 is a high-speed processor with a cycle time of 1 µs for Boolean operations with integrated digital I/O and has a connection option for a position encoder. It is used as a supplement to a SIMATIC S7 CPU, as an I/O station on the PROFIBUS or as a stand-alone control
more

SIMATIC FM 458-1 DP
This module features an extremely flexible solution for using up to 16 digital outputs as cam tracks when a function block for cam switching functions is used. The cam tracks can be adjusted individually to the task at hand with dynamic speed adaptability.
more |
 |
|